Flow restrictors, RTD-CB, Back-flow, DN 15
013L1925
Assembled back-flow restrictor
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE mark | Out of scope |
| Connection size | DN 15 |
| Connection size in | R 1/2 |
| Connection size out | Rp 1/2 |
| Contains batteries | No |
| Description | Assembled back-flow restrictor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow restrictor type | Back-flow |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] | 4.54 m³/h |
| Label product | Yes |
| Material Description | RTD-CB DN15 |
| Product group | Flow restrictors |
| Product line | Mechanical TRV |
| Product Type | RTD-CB |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.21 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 0.014 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420081427 |
| Proposition 65 | Cancer and Reproductive Harm |