
RAS-D Sensors, RAS-D 5128, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5128
For use when design radiators are the primary heating source. Temperature lock and limitation feature.
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | Chrome |
| Connection type sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | For use when design radiators are the primary heating source. Temperature lock and limitation feature. |
| Design | Thermostatic sensor |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RAS-D 5128, IF (Cr) |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RAS-D Sensors |
| REACH Candidate List substances | No |
| Sensor design | RAS-D |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor setting temperature [°F] [Max] | 82 °F |
| Sensor setting temperature [°F] [Min] | 46 °F |
| Sensor type | Built-in sensor |
| Sensor version | RAS-D 5128 |
| Shut-off function | Yes |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.162 Kilogram |
| Net weight | 0.162 Kilogram |
| Volume | 0.348 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420049984 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |