![Sensors-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F139710%2FID043041531531-0101.jpg&w=1920&q=75)
Sensors
Products shown: 4
RAX-K Sensors
The RAX-K is n stylish thermostat specially developed for modern design radiators with an M30 x 1.5 connection. The thermostat is compact, with an elegant design. It can be used with all valves with an M30 x 1.5 connection which match the design and colours. The RAX-K is available with a chrome or white finish. The thermostat is fastened to the valve with a union nut.