Danfoss logo
RAX Design Sets PRIAVRC Products for Design Radiators_R

RAX Design sets, Left mounted sensor, RAX, Chrome

PRIAVRC

Includes RAX sensor, valve and lockshield valve

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
ColourChrome
Connection size inRp 1/2
Connection size outR 1/2
Contents of setValve, sensor, lockshield
DescriptionIncludes RAX sensor, valve and lockshield valve
DesignLeft mounted sensor
DG Indicator ProfileOther Dangerous Goods
Differential pressure range [bar] [Max]0.60 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow temperature [°C] [Max]120 °C
In scope of WEEE and contain batteriesNo
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max]0.340 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min]0.030 m³/h
Characteristic
Value
Kvs values [m³/h] [Max]0.44 m³/h
Material DescriptionLeft-set chrome (RA-URX, RLV-X and RAX)
Product groupProducts for design radiators
Product lineMechanical TRV
Product TypeRAX Design sets
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RLV typeRLV-X
SCIP dossier no.0b1c308f-8c6c-40a3-a91e-b58e88455e6d
SCIP dossier product nameRAX Design set
Sensor designRAX
Sensor typeThermostatic sensor
UK RoHS complianceOut of scope
Valve typeRA-URX
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight1.126 Kilogram
Net weight1.126 Kilogram
Volume1.782 Liter
Characteristic
Value
EAN5702420084091
Proposition 65Cancer and Reproductive Harm