
Compression fittings for steel and copper tubings, G 3/4", 10, Nickel plated
013G6830
Soft copper pipe RT fittings, 10 mm
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Connections | G 3/4" |
| Contains batteries | No |
| Description | Soft copper pipe RT fittings, 10 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 95 °C |
| For tubings | Soft and medium copper |
| For valves | RA-FN 15RA-N 15RLV-S 15 |
| Label product | Yes |
| Material Description | Fitt. 3/4"ext-10 mm. soft copper pipe RT |
| Packing format | Industrial pack |
| Product group | Compression fittings |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Compression fittings for steel and copper tubings |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 98dbde27-3747-4095-9913-b1d27ff4a900 |
| SCIP dossier product name | Fittings for soft copper pipe, 3/4" |
| Test pressure [bar] | 16 bar |
| Thread | Internal |
| Tube dimension [mm] | 10 |
| UL mark | Out of scope |
| Usage | For soft and medium copper |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.054 Kilogram |
| Volume | 0.079 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425149740 |
| Proposition 65 | Cancer and Reproductive Harm |