Danfoss logo
Fittings 013G4125

Compression fittings for steel and copper tubings, G 3/4", 15, Nickel plated

013G4125

Compression fittings G¾ x 15

Product specifications

Characteristic
Value
CE markNo
ConnectionsG 3/4"
Contains batteriesNo
DescriptionCompression fittings G¾ x 15
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
FinishNickel plated
Flow temperature [°C] [Max]120 °C
For tubingsSteel and Copper
For valvesCouplingsManifold CFDRA 15/6TRA 15/6TBRA-C 15RLV-KRLV-KDVRLV-KS
Label productYes
Material DescriptionFittings for 15mm Cu/steel tubes, G3/4"
Characteristic
Value
Packing formatIndustrial pack
Product groupCompression fittings
Product lineMechanical TRV
Product TypeCompression fittings for steel and copper tubings
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar]16 bar
ThreadInternal
Tube dimension [mm]15
UL markNo
Usagefor steel & copper
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.05 Kilogram
Volume0.082 Liter
Characteristic
Value
EAN/UPC5702420033242
Proposition 65Cancer and Reproductive Harm