Danfoss logo
AVDO-product-category

AVDO

AVDO is a self-acting constant flow control primarily used either to maintain minimum flow rates through e.g. a low-capacity gas boiler or to control the differential pressure in a central heating system.On delivery valve housing is fit onto AVDO with one of the following fittings: internal socket thread, internal socket thread/nipple or external thread for compression fittings.

Features and benefits

  • Opens on rising differential pressure
  • Set range 0.05 - 0.5 bar
  • Dimension for pressure stage PN10, Max 120 degrees celcius
  • DN15 & DN20
  • Operates without impulse tubes