Danfoss logo
AFA2 actuator

AFA 2, PN 16, 1.5 bar - 6 bar, 80 cm²

003G5660

Function: Press. relief controller

Product specifications

Characteristic
Value
Actuator diaphragm materialEPDM (Rolling, fibre enforced)
Actuator size [cm²]80 cm²
Body materialSteel, mat. No. 1.0345, zinc plated
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionPressure relief actuator
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm] [Max]125 mm
Diameter [mm] [Min]15 mm
Differential pressure setting [bar] [Max]6.00 bar
Differential pressure setting [bar] [Min]1.50 bar
EU RoHS complianceOut of scope
Flow controlNo
Flow limitationNo
FunctionPress. relief controller
Material DescriptionAFA 2 PN16 1,5-6 80cm2 red
Media pH [Max]10
Media pH [Min]7
Characteristic
Value
Media temperature [°C] [max]150 °C
Media temperature [°C] [min]2 °C
Medium alternativeGlycolic water up to 30%
Mounting versionBypass
Operating pressure [bar] [Max]16 bar
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure controllerPressure relief controller
Pressure nominal [bar]16 bar
Pressure setting range [bar] [Max]6.00 bar
Pressure setting range [bar] [Min]1.50 bar
Product groupActuators - Pressure Flow
Product lineDistrict Energy Controls
Product TypeAFA 2
Setting TypeAdjustable
Spring colourred
Valve diameter [mm] [Max]125 mm
Valve diameter [mm] [Min]15 mm

General specifications

Characteristic
Value
Gross weight12.227 Kilogram
Net weight10.9 Kilogram
Characteristic
Value
Volume52.304 Liter
EAN/UPC5710104096209