Danfoss logo
AFA, 0.15 bar - 1.20 bar, 250 cm² 003G1011

AFA, PN 25, 0.15 bar - 1.2 bar, 250 cm², Silver

003G1011

AFA PB25 0,15-1,2 250cm2 silver

Product specifications

Characteristic
Value
Actuator diaphragm materialEPDM (Rolling, fibre enforced)
Actuator size [cm²]250 cm²
Body materialSteel, mat. No 1.0338, zinc plated and yellow chromate
China RoHS complianceOut of scope
ColourSilver
Contains batteriesNo
DescriptionAFA PB25 0,15-1,2 250cm2 silver
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm] [Max]250 mm
Diameter [mm] [Min]15 mm
Differential pressure setting [bar] [Max]1.20 bar
Differential pressure setting [bar] [Min]0.15 bar
EU RoHS complianceOut of scope
Flow controlNo
Flow limitationNo
FunctionPress. relief controller
Material DescriptionAFA PB25 0,15-1,2 250cm2 silver
Media pH [Max]10
Media pH [Min]7
Characteristic
Value
Media temperature [°C] [Max]150 °C
Media temperature [°C] [Min]2 °C
Medium alternativeGlycolic water up to 30%
Mounting versionBypass
Operating pressure [bar] [Max]25 bar
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 25
Pressure controllerPressure relief controller
Pressure nominal [bar]25 bar
Pressure setting range [bar] [Max]1.20 bar
Pressure setting range [bar] [Min]0.15 bar
Product groupActuators - Pressure Flow
Product lineDistrict Energy Controls
Product TypeAFA
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product nameAFD/A
Setting TypeAdjustable

General specifications

Characteristic
Value
Gross weight16 Kilogram
Net weight16 Kilogram
Volume50.04 Liter
Characteristic
Value
EAN/UPC5702421808252
Proposition 65Cancer and Reproductive Harm