AFA 2, PN 40, 0.4 bar - 1.5 bar, 320 cm²
003G5673
Pressure relief actuator
003G5673
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 320 cm² |
| Body material | Steel, mat. No. 1.0345, zinc plated |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Pressure relief actuator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 250 mm |
| Diameter [mm] [Min] | 65 mm |
| Differential pressure setting [bar] [Max] | 1.50 bar |
| Differential pressure setting [bar] [Min] | 0.40 bar |
| EU RoHS compliance | Out of scope |
| Flow control | No |
| Flow limitation | No |
| Function | Pressure relief |
| Material Description | AFA 2 PN40 0,4-1,5 320cm2 red |
| Media pH [Max] | 10 |
Characteristic | Value |
|---|---|
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Bypass |
| Operating pressure [bar] [Max] | 40 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 40 |
| Pressure controller | Pressure relief controller |
| Pressure nominal [bar] | 40 bar |
| Pressure setting range [bar] [Max] | 1.50 bar |
| Pressure setting range [bar] [Min] | 0.40 bar |
| Product group | Actuators - Pressure Flow |
| Product line | District Energy Controls |
| Product Type | AFA 2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting Type | Adjustable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31.8 Kilogram |
| Net weight | 22 Kilogram |
| Volume | 191.52 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162375051 |
| Proposition 65 | Cancer and Reproductive Harm |