Danfoss logo
Globe valves for Pressure and Flow controllers-product-category

Globe valves for Pressure and Flow controllers

Product types shown: 4

  • VFG 2 / VFG 21 / VFGS 2-X category image

    VFG 2 / VFG 21 / VFGS 2-X

    The controllers STFW/VFG(S) 2 and STFW/AFT/VFG 2 are used for temperature control and temperature monitoring of drinking water and heating systems.

  • Tile image

    VFG 22/ VFG 221

  • VFQ 2 category image

    VFQ 2

    The controller is a self-acting differential pressure controller with flow limitation primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded. The controller has a control valve with adjustable flow restrictor, an actuator with one control diaphragm and spring for differential pressure setting.

  • Tile image

    VFQ 22 / VFQ 221