Actuators and adjustment parts, For product type: AVP, 0.3 bar - 2 bar, 0.3 bar - 2 bar, Mounting version: Flow
003H6835
Act. & adj.part PN25 0,3-2,0 AVP flow
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Act. & adj.part PN25 0,3-2,0 AVP flow |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 2.00 bar |
| Differential pressure setting [bar] [Min] | 0.30 bar |
| For product type | AVP |
| Material Description | Act.adj.part, PN25, 0,3-2,0, AVP flow |
| Mounting version | Flow |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 2.00 bar |
| Pressure setting range [bar] [Min] | 0.30 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | dacac282-7030-4ad6-a721-910167b420bd |
| SCIP dossier product name | SAC MD DP-Q Act. PN25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.78 Kilogram |
| Net weight | 2.78 Kilogram |
| Volume | 5.799 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552858 |
| Proposition 65 | Cancer and Reproductive Harm |