Compr. fitt. for imp tube,old AV (10pcs)
003H2300
Compr. fitt. for imp tube,old AV (10pcs)
003H2300
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Compr. fitt. for imp tube,old AV (10pcs) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | BRASS |
| Material Description | Compr. fitt. for imp tube,old AV (10pcs) |
| Pressure nominal [bar] | 16 bar |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Compression fittings for impulse tubes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Suitable for valve of pressure [bar] [Max] | 16 bar |
| Suitable for valve of pressure [bar] [Min] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.428 Kilogram |
| Net weight | 0.428 Kilogram |
| Volume | 0.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421507247 |
| Proposition 65 | Cancer and Reproductive Harm |