Non-return valves for District Heating and District Cooling
Danfoss NVD is a wide range of non-return valves available in different designs to meet different demands in relation to head loss, speed of operation, connection type and price.
Danfoss NVD non-return valves allow the medium to flow in one direction.
Danfoss NVD is a wide range of non-return valves available in different designs to meet different demands in relation to head loss, speed of operation, connection type and price.
Product Highlights
- Available in different designs to meet different demands
- Protect your components in the system
Product types shown: 4

NVD 895
The Danfoss NVD 895 is a non-return valve designed for use in refrigeration and air conditioning systems. It prevents refrigerant backflow, ensuring proper system operation. Specific details regarding its size, pressure ratings, and materials would need to be sourced from the official Danfoss product documentation.