
2-way on/off ball valve DN15, int.
193B0945
2-way on/off ball valve DN15, int.
193B0945
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| Description | 2-way on/off ball valve DN15, int. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | FBV 2-way DN15 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | FBV 2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7cdc870f-1d08-49dd-9020-2e11154d5313 |
| SCIP dossier product name | FBV-2/3 Motorized Valve DN 15-32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.596 Kilogram |
| Net weight | 0.525 Kilogram |
| Volume | 0.607 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162503447 |
| Proposition 65 | Cancer and Reproductive Harm |