
AMZ 122
082G5430
AMZ 122 ON/OFF 230V DN15 tamper proof
082G5430
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | Rp 1/2 |
| Connection types | Internal thread |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | AMZ 122 ON/OFF 230V DN15 tamper proof |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | AMZ 122 |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9fa32728-1915-421d-86bc-7b5cdc83b5fe |
| SCIP dossier product name | 082G5430 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.008 Kilogram |
| Net weight | 0.93 Kilogram |
| Volume | 4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104080147 |
| Proposition 65 | Cancer and Reproductive Harm |