
AMZ 112 Set, DN 20, Supply voltage [V] AC: 24
082G5428
AMZ 112 ON/OFF 2-w int th 24V DN20 CBA
082G5428
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | AMZ 112 ON/OFF 2-w int th 24V DN20 CBA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | AMZ 112 ON/OFF 2-w int th 24V DN20 CBA |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | AMZ 112 Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9fa32728-1915-421d-86bc-7b5cdc83b5fe |
| Supply voltage [V] AC | 24 V |
| Valve size | DN 20 |
| Version | CBA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.551 Kilogram |
| Net weight | 1.387 Kilogram |
| Volume | 3.896 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425115639 |
| Proposition 65 | Cancer and Reproductive Harm |