
AMZ 112 Set, DN 20, Supply voltage [V] AC: 24
082G5425
AMZ 112 ON/OFF CU22 24V DN20 ES CBA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AMZ 112 Set
082G5425
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | AMZ 112 ON/OFF CU22 24V DN20 ES CBA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | AMZ 112 ON/OFF CU22 24V DN20 ES CBA |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | AMZ 112 Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9fa32728-1915-421d-86bc-7b5cdc83b5fe |
| SCIP dossier product name | 082G5425 |
| Supply voltage [V] AC | 24 V |
| Valve size | DN 20 |
| Version | CBA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.81 Kilogram |
| Net weight | 1.547 Kilogram |
| Volume | 4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104080260 |
| Proposition 65 | Cancer and Reproductive Harm |