
AMZ 112, Rp 3/4
082G5460
082G5460
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | Rp 3/4 |
| Connection types | Internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 20 mm |
| EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | 6(c) |
| Material Description | AMZ 112 ON/OFF CU22 24V DN20 CBA |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | AMZ 112 |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.68 Kilogram |
| Net weight | 1.547 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.074 Liter |
| EAN/UPC | 5715162512142 |