
AMZ 112, Rp 2
082G5456
AMZ 112 MOD 2-w int th 24V DN50
082G5456
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | Rp 2 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | AMZ 112 MOD 2-w int th 24V DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 50 mm |
| EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | 6(c) |
| Material Description | AMZ 112 MOD 2-w int th 24V DN50 |
| Packing format | Multi pack |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | AMZ 112 |
| Quantity per packing format | 16 pc |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.818 Kilogram |
| Net weight | 2.78 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4 Liter |
| EAN/UPC | 5702428521062 |