
AMZ 112
082G5455
AMZ 112 MOD 2-w int th 24V DN40
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | AMZ 112 MOD 2-w int th 24V DN40 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | AMZ 112 MOD 2-w int th 24V DN40 |
Characteristic | Value |
---|---|
Product group | Motorized control valves |
Product line | District Energy Controls |
Product Type | AMZ 112 |
UK RoHS compliance | Out of scope |
Valve size | DN 40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.957 Kilogram |
Net weight | 1.957 Kilogram |
Characteristic | Value |
---|---|
Volume | 4 Liter |
EAN | 5702428521055 |