
AMZ 112
082G5452
AMZ 112 MOD 2-w int th 24V DN20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AMZ 112 / AMZ 113
082G5452
Product specifications
Characteristic | Value |
|---|---|
| Description | AMZ 112 MOD 2-w int th 24V DN20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AMZ 112 MOD 2-w int th 24V DN20 |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | AMZ 112 |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.043 Kilogram |
| Net weight | 1.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4 Liter |
| EAN/UPC | 5702428521024 |