
AMZ 112
082G5423
AMZ 112 ON/OFF 2-w int th 24V DN15 CBA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AMZ 112 / AMZ 113
082G5423
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | AMZ 112 ON/OFF 2-w int th 24V DN15 CBA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | AMZ 112 ON/OFF 2-w int th 24V DN15 CBA |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | AMZ 112 |
| REACH Candidate List substances | No |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.456 Kilogram |
| Net weight | 1.456 Kilogram |
| Volume | 3.92 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104080222 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |