Danfoss logo
3-way zone valve AMZ 113, DN 25

AMZ 113, 4.3 m³/h, Rp 1/2

082G5418

AMZ 113 ON/OFF 3-w int th 230V DN15

Product specifications

Characteristic
Value
ApplicationDomestic and commercial central heating
Application alternative VSPSolar energy plants
China RoHS complianceOut of scope
Closing differential pressure (diverting) [bar] [Max]6.0 bar
Closing differential pressure (mixing) [bar] [Max]6.0 bar
Connection sizeRp 1/2
Connection typesInternal thread
Contains batteriesNo
DescriptionAMZ 113 ON/OFF 3-w int th 230V DN15
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]15 mm
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Kvs values [m³/h]4.30 m³/h
Material DescriptionAMZ 113 ON/OFF 3-w int th 230V DN15
Media temperature [°C] [Max]110 °C
Media temperature [°C] [Min]2 °C
Medium alternativeCirculation water
Medium alternative 2Glycolic water up to 50%
Characteristic
Value
Mounting versionFree
Number of ports3
Operating torque [Nm]5 N-m
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
Pressure nominal [bar]40 bar
Product groupMotorized control valves
Product lineDistrict Energy Controls
Product TypeAMZ 113
Quantity per packing format16 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.9fa32728-1915-421d-86bc-7b5cdc83b5fe
SCIP dossier product name082G5418
Spindle positionNone
Valve ball materialCW 614 N UNI EN 12164
Valve body materialCW 617 N UNI EN 12165
Valve sizeDN 15
Valve stem materialCW 614 N UNI EN 12164

General specifications

Characteristic
Value
Gross weight1.209 Kilogram
Net weight1.16 Kilogram
Volume3.92 Liter
Characteristic
Value
EAN/UPC5710104080048
Proposition 65Cancer and Reproductive Harm