Danfoss logo
TWA-ZL-product-category

TWA-ZL

Danfoss thermal actuator TWA-ZL is used with Danfoss valves type VZL. The actuator can be controlled with an on/off controller, pulse width modulation (PWM) or switch.

These provide a cost effective solution for the control of hot and/or chilled water for fan coil units, small reheaters and recoolers in temperature control systems.

Main data:

  • Nominal voltage: 24 V AC/DC or 230 V AC ; 50/60 Hz
  • Stroke: 2,8 mm
  • Full stroke travel time: 3 min
  • Max. medium temperature: 120 °C

Features and benefits

  • Position indicator
  • Normaly opened (NO) or normaly closed (NC) version
  • Cable included