UnoFloor mixing
The Danfoss UnoFloor Mixing is a preassembled pressure independent underfloor heating balancing and control distribution unit. UnoFloor comes wired and premounted. UnoFloor Mixing includes Danfoss Icon™ 230V Wiring Center or Danfoss Icon™ 24V Master Controller. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed. The Danfoss compact mixing shunt is used for regulation of flow and supply tem
Features and benefits
- Compact design - fits in even the smallest places
- In-wall cabinet ensures flush installation
- Pre-mounted - minimal risk of installation faults
- Easy ordering - only one number necessary
- Short installation time
- Correct heat distribution, even under partial load
- Reliable hydronic balancing for lower heating costs
- Energy-saving
- Pressure-independent AB-PM valve integrated