UnoFloor light
Danfoss prefabricated stainless steel distribution units for floor heating in cabinets. The Danfoss UnoFloor Light series are preassembled stainless steel distribution units installed in a cabinet for in-wall installation.These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section.
The units are available as standard solutions with 4 to 12 connections and include manual air vent and drain valve. In addition the solutions include a flow meter to maintain the designated flow rate.
The UnoFloor Light stations are all for left connections.
UnoFloor comes wired and premounted. UnoFloor Light C includes Danfoss Icon™ 230 V Wiring Center and Light Ci comes with Danfoss Icon™ 24 V Master Controller.
The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.
Features and benefits
- Plug & Play construction
- Durable stainless steel distribution unit
- Minimum space required for installation
- In-wall cabinet ensures minimum time required for installation
- Pre-mounted ensures minimal risk of installation faults
- Correct heat distribution, even under partial load
- App solutions for installer and end-user (Light CI).