Danfoss logo
UnoFloor basic-product-category

UnoFloor basic

The Danfoss UnoFloor Basic is a pre-assembled underfloor heating balancing and control distribution unit. UnoFloor comes wired and premounted. The UnoFloor’s Danfoss Icon™ 230V Wiring center can connect up to 14 thermal actuators and 8 room thermostats. It is provided with 230V Live circulation pump output and a potential-free relays for controlling a boiler. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.

Features and benefits

  • Compact design — fits in even the smallest places.
  • In-wall cabinet ensures flush installation.
  • Heat meter connection set with ball valves.
  • Pre-mounted — minimal risk of installation faults.
  • Easy ordering — only one number necessary.
  • Manifold mounted in the cabinet;
  • Premounted heat meter set;
  • Icon™ Wiring center fixed;