FHM-C6 Compact Shunt UPS15-60
088U0096
FHM-C6 Compact Shunt UPS15-60
088U0096
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | FHM-C6 Compact Shunt UPS15-60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| IP protection class | IP44 |
| Material Description | FHM-C6 Compact Shunt UPS15-60 |
| Product group | FH - Mixing Shunts |
| Product line | Floor Heating Hydronics |
Characteristic | Value |
|---|---|
| Product Type | FHM-C5 / FHM-C6 |
| Pump energy class | C |
| pump type | Grundfos UPS 15-60 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 57a6637b-07fc-49e2-bab1-5aad85d477a6 |
| SCIP dossier product name | FHM Mixing Shunts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.46 Kilogram |
| Net weight | 4.38 Kilogram |
| Volume | 16.743 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425099236 |
| Proposition 65 | Cancer and Reproductive Harm |