FTC
The flow temperature control (FTC) is used to regulate & maintain fluid temperature for hydronic floor or radiator heating systems.
FTC is a self-acting thermostatic sensor, which can be combined with two-way valve body types RA2000 (normally used with straight valve configuration) & RA-C.
The water temperature is measured by a surface sensor, which is mounted directly on the pipe surface by means of a strip (enclosed with the product). The snap-lock connector of the sensor element allows a quick and firm connection to the valve without the need for tools.
Features and benefits
- Flow temperature control and maintain fluid temperature for floor heating or radiator systems
- Temperature setting scale with different temperature settings to cover all heat losses
- 15 – 50 °C settings and fits floor heating systems
- 35 – 70 °C settings and fits radiator systems
- 2-meter capillary tube. Move sensor to measure correct surface temperature
- RA connection, Time saving
- Valve and sensor can be mounted in flow and return. Flexible installation
- Strip, Mount sensor firmly on pipe
- Self-acting proportional regulator/FTC thermostat. Quick, precise reaction
- Sized for pressure PN 10