Danfoss logo
FHV Regulating Valve-product-category

FHV Regulating Valve

FHV provides an economical method of incorporating a radiant floor heating system into an existing hot water or radiator system. FHV self-acting regulators are well suited to handle underfloor heating temperature in single rooms(bathrooms, entry ways,kitchens). FHV control valves are available in two versions: FHV-A control valves are suited to control individual underfloor heated rooms.The FHV-A is placed on the supply side of a floor heating system, and is capable of providing hydraulic balancing via the FHV-A’s integral pre-setting feature. A standard RA 2000 operator is fitted to the FHV-A valve. FHV-R valves are designed for systems using floor heating in conjunction with radiators.The valve is place on the return side of the radiant floor system.The valve’s operator, FJVR, senses the return fluid temperature of the system and regulates the valve appropriately. When the FHV-R is used for a radiant heating system, the maximum floor heated area should not be greater than 110 sq. ft.

Features and benefits

  • Prolongs life of heating installation
  • Recyclable
  • Can be used both for low and high temperature underfloor heating
  • Suitable to install in tight areas
  • Time saving, Single man installation process
  • Easy for rough laying conditions
  • Could be repaired without connection fittings (only in specific cases)
  • Prevent noise issues
  • Pay once - use "forever"