FH-WT/-WP/-WS Room Thermostats
The electronic room thermostats FH-WT/-WP/-WS are used for single room temperature control,mainly in hydronic floor heating systems.
Features and benefits
- FH-WT is a standard room thermostat.
- FH-WS is a thermostat with manual night set-setback and optional connection for a floor sensor. If a floor sensor is connected minimum or maximum regulation is selected with a switch, depending on the type of floor i.e. wooden floor (max) or tiles (min).
- FH-WP is a tamper proof model of the FH-WS for use in public environments i.e. schools.