Floor Heating Controls, FH Connection Boxes, 230 V, Output voltage [V] AC: 24, Number of channels: 10
088H013101
FH-WC Connection Box 24V, Wired 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FH-WC connection box - 230 V
Product specifications
Characteristic | Value |
|---|---|
| Cooling input | No |
| Description | FH-WC Connection Box 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dual mode | No |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Fits into switch frames | No |
| Heating control type | Wiring center |
| In scope of WEEE | Yes |
| Installation | On-wall |
| Interfaces | Wired 24V |
| IP protection class | IP20 |
| Material Description | FH-WC Connection Box 24V |
Characteristic | Value |
|---|---|
| Number of channels | 10 |
| Number of outputs [pc] | 10 pc |
| On-wall | Yes |
| Output voltage [V] AC | 24 V |
| Product group | Floor Heating Controls |
| Product line | Floor Heating Hydronics |
| Product Type | FH Connection Boxes |
| Pump relay | Yes |
| Suitable for | 24V actuators |
| Supply voltage [V] | 230.0 V |
| Usage | for 10 outputs |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1516 Gram |
| Net weight | 1516 Gram |
| Volume | 3.002 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5013567413423 |
| Proposition 65 | No significant risk |