
Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 24 V, Number of channels: 15, On-wall
088U2101
Basic, for 24V actuators, Zigbee/Bluetooth communication, CH version, Wireless/Wired 24V
Product specifications
Characteristic | Value |
|---|---|
| Actuator on radiator | Yes |
| Adaptive learning | Yes |
| App control enabled | Yes |
| Automatic balancing | Yes |
| Away input | No |
| Boiler relay | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Cooling input | No |
| Description | Basic, for 24V actuators, Zigbee/Bluetooth communication, CH version |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dual mode | Yes |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | Main Controller |
| Humidity sensor | No |
| In scope of WEEE | Yes |
| In-wall | No |
| Installation | On-wall |
| Installation location | For installation in non-public area, such as private homes or locked technical room |
| Interfaces | Wireless/Wired 24V |
| IP protection class | IP20 |
| Masters connected [Max] | 4 |
| Material Description | Icon² MC, Basic, CH |
| NC/NO | Yes |
| Number of actuators max | 15 |
| Number of channels | 15 |
Characteristic | Value |
|---|---|
| Number of outputs [pc] | 15 pc |
| On-wall | Yes |
| Output voltage [V] AC | 24 V |
| Output voltage [V] DC | 24 V |
| Power per output [W] [Max] | 2 W |
| Product group | Floor Heating Controls |
| Product height/depth [mm] | 120 mm |
| Product length [mm] | 330 mm |
| Product line | Floor Heating Hydronics |
| Product Type | Danfoss Icon2™ MC |
| Pump relay | Yes |
| PWM | Yes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Scheduling | Yes |
| SCIP dossier no. | 0fa28be2-068f-4328-b200-4e18a9146679 |
| SCIP dossier product name | "Controller for hydronic heating/cooling" |
| Suitable for | 24V actuators |
| Supply Flow temperature control | No |
| Supply voltage [V] | 230.0 V |
| Temperature control | Yes |
| Temperature limitation | Yes |
| Thermal feedback | Yes |
| Transmission frequency [GHz] | 2.4 GHz |
| Usage | Basic |
| Valve excercise | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.632 Kilogram |
| Net weight | 1.502 Kilogram |
| Volume | 3.956 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162300091 |
| Proposition 65 | Cancer and Reproductive Harm |