Danfoss logo
Danfoss Icon™ 230V Wiring Center-product-category

Danfoss Icon™ 230V Wiring Center

Danfoss Icon™ 230V Wiring Center is a connection box for use in hydronic floor heating using 230V thermostats and actuators.The Icon™ 230V Wiring Center can connect up to 14 thermal actuators from up to 8 room thermostats. It is provided with 230V Live circulation pump output and a voltage-free relays for controlling a boiler. The relays are activated when one or more thermostats require heat.The Wiring Center also supports away and cooling mode which can be controlled by a 230 V signal as well as LED’s to indicate when outputs are active.Mounting is made easy due to a simple layout of the terminals and clear marking on the screw terminals. Mounting can be done by using screws.

Features and benefits

  • Enhanced Frost Protection: Automatically maintain a minimum room temperature of 5°C to prevent freezing, ensuring consistent comfort and safety.
  • Advanced Temperature Regulation: Achieve desired room temperature efficiently without the need to open windows, optimizing energy usage and maintaining indoor air quality.
  • Real-Time Heat Demand Monitoring: Users can easily see when the heating system is active, providing transparency and control over energy consumption.
  • Effortless Installation: Quick and simple installation process, reducing setup time and complexity for both in-wall and on-wall variants.
  • User-Friendly Interface: Accurate temperature setpoint display with LED illumination for easy visibility in dark environments, enhancing user experience.
  • Precision PWM Regulation: Offers more accurate temperature control by adjusting PWM regulation according to the type of heat emitter, ensuring optimal performance.
  • Discreet Design: Thermostat display fades when not in use, allowing it to blend seamlessly into any room decor without standing out.
  • Customizable Frame Options: Compatible with third-party frames (in-wall versions only), providing flexibility in aesthetic customization.
  • Controlled Temperature Range: Limits room setpoint adjustments to prevent excessively high temperatures, promoting energy efficiency and safety.
  • Silent Operation: Noiseless switching mechanism eliminates clicking sounds, ensuring a quiet and peaceful environment.