
Room Thermostats, BasicPlus / BasicPlus2, Room Sensor, 3 V, On-wall
088U1281
Wireless room temperature sensor Spark, Wireless
088U1281
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Wireless room temperature sensor Spark |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display (Yes/No) | Yes |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Floor sensor option | No |
| Heating control type | Room Sensor |
| Humidity sensor | No |
| In scope of WEEE | No |
| Installation | On-wall |
| Interfaces | Wireless |
| IP protection class | IP30 |
| Material Description | C4C Spark Wireless RT |
| Product description | Spark |
Characteristic | Value |
|---|---|
| Product group | Room Thermostats |
| Product height/depth [mm] | 86 mm |
| Product length [mm] | 86 mm |
| Product line | Floor Heating Hydronics |
| Product Type | BasicPlus / BasicPlus2 |
| Product width mm | 25 |
| Suitable for | Digital actuators |
| Supply voltage [V] | 3.0 V |
| Temperature setting range [°C] [Max] | 28 °C |
| Temperature setting range [°C] [Min] | 6 °C |
| Transmission frequency [MHz] | 470.00 MHz |
| Usage | Display |
| Week scheduling | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.18 Kilogram |
| Net weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 162.712 Cubic centimeter |
| EAN/UPC | 5715162449219 |