
Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230 V, In-wall
088U0640
C4C BasicPlus² WT-DL Display, CN version, industrial packaging, Wired 230V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BasicPlus2
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | C4C BasicPlus² WT-DL Display, CN version, industrial packaging |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | Room Thermostat |
| Humidity sensor | No |
| In scope of WEEE | Yes |
| Installation | In-wall |
| Interfaces | Wired 230V |
Characteristic | Value |
|---|---|
| Material Description | C4C BasicPlus² WT-DL Display |
| Output voltage [V] AC | 230 V |
| Product description | BasicPlus2 |
| Product group | Room Thermostats |
| Product line | Floor Heating Hydronics |
| Product Type | BasicPlus / BasicPlus2 |
| Suitable for | 230V actuators |
| Supply voltage [V] | 230.0 V |
| Usage | Display |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.28 Kilogram |
| Net weight | 0.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Cubic meter |
| EAN/UPC | 5702428567305 |