
Room Thermostats, Basic Plus, Room Thermostat, 230 V, In-wall
088U0602
BasicPlus FH-CWD Room Thermostat Display, Wired 230V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BasicPlus
Recommended replacement: 088U0622
Product specifications
Characteristic | Value |
---|---|
Description | BasicPlus FH-CWD Room Thermostat Display |
DG Indicator Profile | Not relevant for dangerous goods |
Display (Yes/No) | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Floor sensor option | Yes |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
Characteristic | Value |
---|---|
IP protection class | IP30 |
Material Description | BasicPlus FH-CWD Room Thermostat w/Displ |
Output voltage [V] AC | 230 V |
Product description | BasicPlus |
Product group | Room Thermostats |
Product line | Floor Heating Hydronics |
Product Type | Basic Plus |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230.0 V |
Usage | Display |
Week scheduling | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.194 Kilogram |
Net weight | 0.194 Kilogram |
Volume | 0.575 Liter |
Characteristic | Value |
---|---|
EAN | 5702420083476 |
Proposition 65 | No Reproductive Toxins or Carcinogens |