
Danfoss Icon™ Standard Frame
088U1114
Danfoss Icon™ Standard Frame
Product specifications
Characteristic | Value |
|---|---|
| Description | Danfoss Icon™ Standard Frame |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | Thermostat frame |
| In scope of WEEE | Yes |
| Installation | Attachable |
| Interfaces | Wired 230V/24V |
Characteristic | Value |
|---|---|
| Material Description | Danfoss Icon™ Standard Frame |
| Product group | Floor Heating Controls |
| Product line | Floor Heating Hydronics |
| Product Type | Accessories, hard-wired system |
| REACH Candidate List substances | No |
| Suitable for | Wired thermostats |
| Usage | Standard |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24 Gram |
| Net weight | 777 Gram |
| Volume | 0.105 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162508305 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |