
Feller frame for Danfoss Icon room thermostat
088U1112
Feller frame for Danfoss Icon room thermostat
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories, hard-wired system
Product specifications
Characteristic | Value |
---|---|
Description | Feller frame for Danfoss Icon room thermostat |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Heating control type | Thermostat frame |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Wired 230V/24V |
Characteristic | Value |
---|---|
Material Description | Feller frame for Icon |
Product group | Floor Heating Controls |
Product line | Floor Heating Hydronics |
Product Type | Accessories, hard-wired system |
Suitable for | Wired thermostats |
Usage | Feller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.15 Kilogram |
Net weight | 0.023 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.041 Liter |
EAN/UPC | 5702424231408 |