FH Pipes, Fittings, Compression fitting, Connection size: 3/4", Connection diameter side 1 [mm]: 20, Connection diameter side 2 [mm]: 0
013G4093
Alupex fitting G3/4" x 20 x 2.25/2.3 mm
013G4093
Product specifications
Characteristic | Value |
|---|---|
| Connection diameter side 1 [mm] | 20.0 mm |
| Connection diameter side 2 [mm] | 0.0 mm |
| Connection diameter side 3 [mm] | 0.0 mm |
| Connection size | 3/4" |
| Connection types | Compression fitting |
| Contains batteries | No |
| Description | Alupex fitting G3/4" x 20 x 2.25/2.3 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 95 °C |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material | Brass / Stainless Steel |
| Material Description | Fitting for 20x2,25/2,3 mm AluPex, G3/4 |
| Product group | FH Pipes |
| Product line | Floor Heating Hydronics |
| Product Type | Fittings |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9de7f904-9512-4f8a-af6c-08c9335b1260 |
| SCIP dossier product name | Fitting for 20x2,25/2,3 mm AluPex, G3/4 |
| Usage | Floor heating pipes |
| Working pressure [bar] [Max] | 6 bar |
| Working Temperature [°C] [Max] | 95.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.072 Kilogram |
| Net weight | 0.071 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420100517 |
| Proposition 65 | Cancer and Reproductive Harm |