Danfoss logo
PE-RT pipes 088X0004

FH PE-RT pipes, 16 mm, 500 m, 6 bar

088X0006

PE-RT pipe 16 x 2 mm, 500 m

Product specifications

Characteristic
Value
Balanced test pressure [bar]10.000 bar
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionPE-RT pipe 16 x 2 mm, 500 m
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Flow temperature [°C] [Max]95 °C
Length [m]500.00 m
MaterialPE-RT/EVOH/PE-RT
Material DescriptionFH PE-RT Pipe 16 x 2 mm , 500 m
Characteristic
Value
Pipe diameter [mm]16 mm
Product groupFH Pipes
Product lineFloor Heating Hydronics
Product TypeFH PE-RT pipes
REACH Candidate List substancesNo
UsageFloor heating pipes
Wall thickness [mm]2 mm
Working pressure [bar] [Max]6 bar
Working Temperature [°C] [Max]60.0 °C

General specifications

Characteristic
Value
Gross weight0.096 Kilogram
Net weight0.088 Kilogram
Volume0.566 Liter
Characteristic
Value
EAN/UPC5702420098241
Proposition 65No Reproductive Toxins or Carcinogens