Danfoss logo
088X0136 Support batten EPS

Support Batten, Expanded Polysterene (DEO 035), 800 mm

088X0136

EPS Support Batten

Product specifications

Characteristic
Value
DescriptionEPS Support Batten
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Height [mm]30 mm
Length [mm]800.0 mm
MaterialExpanded Polysterene (DEO 035)
Characteristic
Value
Material DescriptionEPS Support Batten
Product groupDry Systems
Product lineFloor Heating Hydronics
Product TypeSupport Batten
REACH Candidate List substancesNo
Width [mm]45.00 mm

General specifications

Characteristic
Value
Gross weight0.12 Kilogram
Net weight0.12 Kilogram
Volume1.08 Liter
Characteristic
Value
EAN/UPC5702425083815
Proposition 65No significant risk