Danfoss logo
Heat panels-product-category

Heat panels

The SpeedUp heat panel is part of a universal and optimum underfloor heating system for all new and old buildings. It is suitable for renovation, extensions and use in dry installation.

Features and benefits

  • Dry system
  • No screed is needed, saving time for screed drying
  • Panels with grooves for pipes, installing pipe - snap it
  • EPS panels covered with aluminum plates for optimal heat dispersion
  • Panels are already pre-cut, this makes it easy to adjust the panel sizes
  • Light floor heating system with low construction height