BasicClip Overlap Insulation
The Basic overlap insulation rolls 20 and 30 mm covers 10 m² (1 x 10 m) and serve as heat and sound insulation.
Insulation panels made of expanded polystyrene (EPS), according to DIN-EN 13163 and DIN 4108-10.
Features and benefits
- The surface of the insulation panel is durable, can be walked on and forms a good base for the BasicClip system
- At the same time, impact sound reduction under screeds is in accordance with the requirements for impact sound insulation of the DIN 4109-2
- Panels are easy to install and the strong foil forms a technically sound base for cement and floating screed
- To compensate for pipes on the floor and for deeper insulation a double layer is used, e.g. with EPS 040 DEO 20 mm
- The grid shown in the product image is 5 cm, used to make process of installation easier and faster