Wet System BasicGrip, 0.62 m², Thermal conductivity [W/mK]: 0.034
088X1052
Basic Panel Ultra
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Coverage area [m²] | 0.62 m² |
| Description | Basic Panel Ultra |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heat transmission resistance [m2K/W] | 0.540 W/m-K |
| Length [m] | 1.04 m |
| Material | Expanded Polysterene (DEO 035) |
| Material Description | Basic Panel Ultra 30/l (K) |
Characteristic | Value |
|---|---|
| Pipe diameter [mm] | 16 mm |
| Product group | Wet System BasicGrip |
| Product line | Floor Heating Hydronics |
| Product Type | BasicGrip Panels - 18mm Insulation |
| Thermal conductivity [W/mK] | 0.034 W/m-K |
| Thickness [mm] | 44.00 mm |
| Width [mm] | 595.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 430 Gram |
| Net weight | 430 Gram |
Characteristic | Value |
|---|---|
| Volume | 28684 Liter |
| EAN/UPC | 5702425237577 |