Danfoss logo
Heat Panels-product-category

Heat Panels

The SpeedUp heat panel is part of a universal andoptimum underfloor heating system for all newand old buildings. It is suitable for renovation,extensions and use in dry installation.

Features and benefits

  • Dry system, and no screed is needed
  • No screed is needed, saving time for screed drying
  • Panels with grooves for pipes, installing pipe - snap it
  • EPS panels covered with aluminum plates for optimal heat dispersion
  • Panels are already pre-cut. This makes it easy to adjust the panel sizes
  • Light floor heating system with low construction height