Danfoss KnobPanel
The Danfoss KnobPanel is a range of floor heatinginstallation panels for 16 mm pipes.The panel features a foil covering which ensurestrength to the panel as well as prevent moisturefrom penetrating through the panel.Pipes can be installed with a 50 mm interval andhas an insulation thickness from 10 mm up to38 mm which makes the panels suited for usagein both new built houses as well as renovationprojects.
Features and benefits
- A foil covering which ensurestrength to the panel as well as prevent moisturefrom penetrating through the panel