Danfoss logo
Basic floor panels-product-category

Basic floor panels

The floor panel consists of EPS (Expanded Polystyrene) which can serve as both an insulation layer as well as a fastening method for 16 mm floor heating pipes at the same time. The hard EPS is strong enough to walk on during installation of the pipe. The floor panel has a size of 0,62 m² (1040 mm x 595 mm) and allows for a pipe cc distance of 50 mm. The floor panels are connected with a tongue and groove connection which ensures a tight seal of cement and screed.

Features and benefits

  • Made from non‑compressive material for durability and stability
  • Noise reduction
  • Pipe is laid inside the panel for secure positioning
  • Enables fast and accurate installation
  • Grip design allows pipe installation at 45° and 90° angles