Danfoss logo
In-wall version

Flush Mounted, FH Cabinets, Zink-plated steel, 975 mm

088X0913

In wall cabinet, width 975 mm

Product specifications

Characteristic
Value
Adjustable height range [mm] [Max]675 mm
Adjustable height range [mm] [Min]585 mm
Contains batteriesNo
Depth range [mm] [Max]145 mm
Depth range [mm] [Min]108 mm
DescriptionIn wall cabinet, width 975 mm
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
MaterialZink-plated steel
Material DescriptionIn-wall cabinet 975 x 600 x 110
Product groupFH Cabinets
Product lineFloor Heating Hydronics
Product TypeFlush Mounted
Width [mm]975.00 mm

General specifications

Characteristic
Value
Gross weight11200 Gram
Net weight10000 Gram
Characteristic
Value
Volume77.376 Liter
EAN/UPC5715162477489